Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Springs / Shock Absorbers / Gas Springs
C-UL, C-UTT - Economical Round Wire Springs - Outer Diameter Referenced Stainless Steel, Light Load
Misumi
...
C-UL, C-UTT - Economical Round Wire Springs - Outer Diameter Referenced Stainless Steel, Light Load
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C-UL6-5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type Selection
TS
D
D [mm]
L
L [mm]
d
DD [mm]
F max.
F [mm]
1
2
3
4
5
6
7
8
9
10
11
C-UL2-5
C-UL (k=0.5~2.9 N/mm)
2
5
0.20
2.00
C-UL3-5
C-UL (k=0.5~2.9 N/mm)
3
5
0.30
2.00
C-UL4-5
C-UL (k=0.5~2.9 N/mm)
4
5
0.35
2.00
C-UL5-5
C-UL (k=0.5~2.9 N/mm)
5
5
0.40
2.00
C-UL6-5
C-UL (k=0.5~2.9 N/mm)
6
5
0.45
2.00
C-UL8-10
C-UL (k=0.5~2.9 N/mm)
8
10
0.65
4.00
C-UL10-10
C-UL (k=0.5~2.9 N/mm)
10
10
0.75
4.00
C-UL12-25
C-UL (k=0.5~2.9 N/mm)
12
25
1.00
10.00
C-UL13-20
C-UL (k=0.5~2.9 N/mm)
13
20
1.00
8.00
C-UTT16-15
C-UTT (k=1.5~2.0 N/mm)
16
15
1.20
6.00
C-UL20-30
C-UL (k=0.5~2.9 N/mm)
20
30
1.70
12.00
Show compressed display (11 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- C-UL, C-UTT
Shorttext
Economical Round Wire Springs - Outer Diameter Referenced Stainless Steel, Light Load
Últimos cambios
29.05.2023 07:56:14
Unidad
Palablras clave
Economical
Light Load
Outer Diameter
Referenced
Round Wire
Springs
Stainless Steel
metric
Clasificaciones
CNS
CNSERPBASE Object Properties